Demolition hammers and breakers
Discover our range of small breakers and heavy-duty demolition hammers, designed to reduce vibration and dust exposure during chipping, demolition, and concrete removal work
9 Products
Filter

Nuron
- Description
- Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
- Working direction
- Wall
- Tool chuck type
- TE-Y (SDS Max)
- Tool body weight
- 6 kg

- Description
- Versatile SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
- Working direction
- Wall
- Tool chuck type
- TE-Y (SDS Max)
- Weight according EPTA-Procedure 01/2003 without battery
- 13.9 lb

- Description
- Robust SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry
- Working direction
- Wall
- Tool chuck type
- TE-Y (SDS Max)
- Weight according EPTA-Procedure 01/2003 without battery
- 10.8 lb

- Description
- Powerful SDS Max (TE-Y) demolition hammer for heavy-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
- Working direction
- Wall
- Tool chuck type
- TE-Y (SDS Max)
- Weight according EPTA-Procedure 01/2003 without battery
- 17.4 lb

- Description
- Very powerful TE-S demolition hammer for heavy-duty chiseling in concrete, with Active Vibration Reduction (AVR)
- Working direction
- Wall, Floor
- Tool chuck type
- TE-S
- Weight according EPTA-Procedure 01/2003 without battery
- 23.4 lb

- Description
- Versatile breaker for demolishing or chiseling floors and occasional wall applications (with universal power cord)
- Working direction
- Floor, Wall
- Tool chuck type
- TE-S
- Weight according EPTA-Procedure 01/2003 without battery
- 27.6 lb

Nuron
- Description
- Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
- Working direction
- Floor
- Tool chuck type
- TE-S
- Tool body weight
- 17.4 kg

- Description
- Powerful and extremely light TE-S breaker for concrete and demolition work
- Working direction
- Floor
- Tool chuck type
- TE-S
- Weight according EPTA-Procedure 01/2003 without battery
- 32 lb

- Description
- Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
- Working direction
- Floor
- Tool chuck type
- TE-H (Hilti HEX 28)
- Weight according EPTA-Procedure 01/2003 without battery
- 59.7 lb