Drill drivers and screwdrivers
Explore our range of drill drivers and screwdrivers optimized for higher performance and handling comfort in light- to heavy-duty drilling in wood, metal, masonry and more
18 Products
Filter

Nuron
- Description
- Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (Soft / Hard Joint)
- 314 in-lb (soft joint), 549 in-lb (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (Soft / Hard Joint)
- 314 in-lb (soft joint), 549 in-lb (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood, metal and masonry (Nuron battery platform)
- Maximum torque (Soft / Hard Joint)
- 575 in-lb (soft joint), 752 in-lb (hard joint)
- No load RPM
- gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Cordless drill driver with higher torque which specializes in demanding applications in wood and other materials
- Maximum torque (Soft / Hard Joint)
- 841 in-lb (soft joint), 1062 in-lb (hard joint)
- No load RPM
- gear 1: 330 rpm; gear 2: 560 rpm; gear 3: 1300 rpm; gear 4: 2230 rpm
- Dimensions (LxWxH)
- 9.4 x 2.6 x 8.7 in

Nuron
- Description
- Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
- Tool body weight
- 2.4 lb
- Max. torque
- 5 ft-lbs
- Rated voltage
- 21.6 V

Nuron
- Description
- Lighter and more powerful cordless metal screwdriver for heavy duty fastening
- Tool type
- Screwdriver
- RPM
- 2000 rpm
- Max. torque
- 110.6 in-lbf

Nuron
- Description
- Steel drilling and driving tool for predrilling accurate holes and installing S-BT screw-in studs (Nuron battery platform)
- RPM
- 2000 rpm
- Max. torque
- 752.3 in-lbf
- Chuck type
- Keyless chuck

- Description
- Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
- Maximum torque (Soft / Hard Joint)
- 186 in-lb (soft joint), 301 in-lb (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

- Description
- Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
- Maximum torque (Soft / Hard Joint)
- 186 in-lb (soft joint), 301 in-lb (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Chuck clamping range
- 1 - 10 mm

- Description
- Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
- Maximum torque (Soft / Hard Joint)
- 186 in-lb (soft joint), 301 in-lb (hard joint)
- No load RPM
- gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears
- 2

- Description
- Cordless drill for predrilling accurate holes for X-BT fasteners
- Application
- [consumable dependent]
- RPM
- 4000 rpm
- Max. torque
- 2 ft-lbs

- Description
- Screwdriver with adjustable torque for steel and metal applications
- RPM
- 1900 rpm
- Max. torque
- 194.7 in-lbf
- Rated voltage
- 120 V

- Description
- Corded drywall screwdriver with 2500 rpm for wood/drywall applications
- Max. torque
- 14 ft-lbs
- Weight
- 3.3 lb
- Dimensions (LxWxH)
- 12.2 x 3 x 6.7 in

- Description
- Corded drywall screwdriver with 4500 rpm for drywall applications
- Max. torque
- 7 ft-lbs
- Rated voltage
- 120 V
- Weight
- 3.1 lb

- Description
- Corded two-speed, high-torque drill driver for wood applications
- Chuck clamping range
- 2 - 13 mm
- No load RPM
- gear 1: 900 rpm; gear 2: 2500 rpm
- Maximum torque (Soft / Hard Joint)
- 708 in-lb (soft joint)

- Description
- Corded two-speed, high-rpm drill driver for metal applications
- Chuck clamping range
- 2 - 13 mm
- No load RPM
- gear 1: 1200 rpm; gear 2: 3300 rpm
- Maximum torque (Soft / Hard Joint)
- 451 in-lb (soft joint)

- Description
- Corded two-speed, high-torque hammer drill driver for universal use
- Chuck clamping range
- 2 - 13 mm
- No load RPM
- gear 1: 900 rpm; gear 2: 2500 rpm
- Maximum torque (Soft / Hard Joint)
- 708 in-lb (soft joint)

- Description
- Lightweight, compact corded drill driver for applications in metal and wood
- Chuck clamping range
- 1 - 10 mm
- No load RPM
- gear 1: 3200 rpm
- Maximum torque (Soft / Hard Joint)
- 106 in-lb (soft joint)