New to Hilti Online?See your customized prices and shop 24/7Register now

Grinders and sanders

Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal

22 Products

Filter

New

AG 500-20SE Angle grinder
Description
Variable speed angle grinder with slide switch for cutting and grinding in metal, concrete, and masonry with discs up to 5”
Disc diameter
5 in
No load RPM
gear 1: 3000 rpm; gear 2: 4000 rpm; gear 3: 5000 rpm; gear 4: 6000 rpm; gear 5: 7500 rpm; gear 6: 9400 rpm
Trigger type
Constant on

New

AG 500-20D Angle grinder
Description
Powerful corded angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 5” (14-amp)
Disc diameter
5 in
No load RPM
gear 1: 9400 rpm
Trigger type
Paddle with deadman

New

AG 600-20SE Angle grinder
Description
Powerful 14-amp angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete, and masonry with discs up to 6”
Disc diameter
6 in
No load RPM
gear 1: 3000 rpm; gear 2: 4000 rpm; gear 3: 5000 rpm; gear 4: 6000 rpm; gear 5: 7500 rpm; gear 6: 9400 rpm
Trigger type
Constant on

New

AG 600-20D Angle grinder
Description
Powerful 14-amp angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 6”
Disc diameter
6 in
No load RPM
gear 1: 9400 rpm
Trigger type
Paddle with deadman

Nuron

AG 4S-22 Cordless angle grinder (4.5")
Description
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 4.5" (Nuron battery platform)
Disc diameter
4.5 in
No load RPM
gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm
Disclaimer
Use specific guard depending on selected disc

Nuron

AG 4S-22 Cordless angle grinder (5")
Description
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 5" (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
4.9 in
No load RPM
gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm

Nuron

AG 5D-22 Cordless angle grinder (5”)
Description
Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 5" (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
4.9 in
Tool body weight
2.1 kg
AG 500-7SE Angle grinder
Description
Variable speed, slim, corded angle grinder for cutting and grinding (finishing) using discs 4.5 up to 5" diameter
Disc diameter
5 in
Weight according EPTA-Procedure 01/2003 without battery
4.4 lb
Max. cutting depth
1.3 in

Nuron

AG 6D-22 Cordless angle grinder (5")
Description
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 5" (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
4.9 in
Tool body weight
2 kg
AG 500-11S Angle grinder
Description
Angle grinder with long-lasting carbon brush and side switch, for cutting and grinding with discs 4.5" up to 5"
Disc diameter
5 in
Weight according EPTA-Procedure 01/2003 without battery
5.5 lb
Max. cutting depth
1.3 in

Nuron

AG 6D-22 Cordless angle grinder (6")
Description
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 6" (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
5.9 in
Tool body weight
2 kg
AG 450-7D Angle grinder
Description
Slim, powerful angle grinder with dead man’s switch, for discs up to 4.5"
Disc diameter
4.5 in
Weight according EPTA-Procedure 01/2003 without battery
4.4 lb
Max. cutting depth
0.9 in
AG 450-7S Angle grinder
Description
Slim, powerful angle grinder with side switch, for discs up to 4.5"
Disc diameter
4.5 in
Weight according EPTA-Procedure 01/2003 without battery
4.4 lb
Max. cutting depth
0.9 in
AG 700-14D Angle grinder
Description
Angle grinder with dead man’s switch, for metal cutting and grinding with discs up to 7"
Disc diameter
7 in
Weight according EPTA-Procedure 01/2003 without battery
11.5 lb
Max. cutting depth
1.7 in

Nuron

DGH 130-22 Cordless concrete grinder
Description
Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
Rated voltage
22 V
Disc diameter
5-1/8 in
Tool body weight
2 kg
DGH 150 Concrete grinder
Description
Concrete grinder for heavy-duty grinding, roughening concrete and removing paint and coatings
Weight according EPTA-Procedure 01/2003 without battery
12.3 lb
Base material
Concrete, Coatings, Adhesive, Epoxy, Cement
No load RPM
gear 1: 4400 rpm; gear 5: 7000 rpm
DGH 130 Concrete grinder
Description
Concrete grinder for grinding and finishing of wall surfaces
Weight according EPTA-Procedure 01/2003 without battery
5.6 lb
Base material
Concrete, Cement
No load RPM
gear 1: 3000 rpm; gear 2: 4100 rpm; gear 3: 5200 rpm; gear 4: 6400 rpm; gear 5: 7400 rpm; gear 6: 8700 rpm

Nuron

GFB 6X-22 Cordless band file


Description
Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
Rated voltage
21.6 V
Weight according EPTA-Procedure 01/2003 without battery
5.1 lb

Nuron

GTB 6X-22 Cordless tube belt sander
Description
Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
Rated voltage
21.6 V
Weight according EPTA-Procedure 01/2003 without battery
6.6 lb

Nuron

GPB 6X-22 Cordless burnisher


Description
Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
Rated voltage
21.6 V
No load RPM
gear 5: 2450 rpm; gear 6: 2750 rpm
Weight according EPTA-Procedure 01/2003 without battery
5.3 lb

Nuron

GDG 6-22 Cordless die grinder
Description
Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
Rated voltage
21.6 V
No load RPM
gear 5: 19000 rpm; gear 6: 25000 rpm
Weight according EPTA-Procedure 01/2003 without battery
3.3 lb
DWS 225 Long-neck sander
Description
Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)
Sanding plate diameter
8.86 in
Weight according EPTA-Procedure 01/2003 without battery
7.7 lb
Speed of oscillation - range
4000 - 8000 rpm