NCT 25 S-22 ACSR and guy wire cordless cable cutter Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
NCT 45 S-22 ACSR and guy wire cordless cable cutter Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
NCT 53 C-22 Copper/Aluminum cordless cable cutter Cordless inline cutter for copper and aluminum cables up to 2” │ 53 mm (Nuron battery platform)
NCT 85 C-22 Copper/Aluminum cordless cable cutter Cordless pistol-grip cutter for copper and aluminum cables up to 3.3” │ 85 mm (Nuron battery platform)
NCT 25-A ACSR and guy-wire cutter Cordless inline cutter for ACSR and guy wire with high cutting capacity up to 557 MCM (Eagle) / 25 mm diameter
NCT 45-A ACSR and guy-wire cutter Cordless inline cutter for ACSR and guy wire with high cutting capacity up to 1590 MCM (Falcon) / 45 mm diameter
NCT 53-A Cu/Al cable cutter Cordless inline copper and aluminum cable cutter with high cutting capacity up to 2" / 50 mm diameter
NCT 85-A Cu/Al cable cutter Cordless pistol-grip copper and aluminum cable cutter with high cutting capacity up to 3.3" / 85 mm diameter