HIS-N anchor with internally threaded sleeve

Internally threaded anchor for use with HVU2 adhesive capsules and injectable hybrid/epoxy mortars for fastenings in concrete
- Material, corrosion: Carbon steel, zinc-plated, Stainless Steel, 316
- PROFIS Software: Yes
Choose options
Material composition
- Stainless steel, 316
- Steel, zinc-plated (min. 5 µm)
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 4-3/8 in
- 5 in
- 6-3/4 in
- 8-1/8 in
Head configuration
- Internally threaded
Pack size
- 5 pc
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $165.00



