New to Hilti Online?See your customized prices and shop 24/7Get access

Hot-dip galvanized pipe shoes

Hot-dip galvanized pipe shoes with higher load capacity class for a wide range of piping installations in outdoor, low-pollution environments

Hot-dip galvanized pipe shoes with higher load capacity class for a wide range of piping installations in outdoor, low-pollution environments
MP-PS 1-1 Pipe shoe Adjustable single pipe shoes with outdoor coating for fastening 21-173 mm (1/2" to 6") diameter pipes to various base materials in moderately corrosive environments
MP-PS 2-2 Pipe shoe Adjustable double pipe shoes with outdoor coating for fastening 21-328 mm (1/2" to 12") diameter pipes to various base materials in moderately corrosive environments
MP-PS 4-2 Pipe shoe Adjustable quadruple pipe shoes with outdoor coating for fastening 217-610 mm (8" to 24") diameter pipes to various base materials in moderately corrosive environments