special
Tripods and leveling staffs for rotating lasers
Measuring rod - imperial/metric PUA 56 #435445

Tripods and measuring rods compatible with rotating lasers
- For use with: PR 2-HS, PR 300-HV2S, PR 30-HVS, PR 30-HVSG, PR 3-HVSG
- Additional Accessory Information: Imperial (in) and metric (cm) staff with a maximum height of 7'11" (2.4 m) High-grade anodised aluminum
- Product information: Imperial (in) and metric (cm) staff with a maximum height of 7'11" (2.4 m) High-grade anodised aluminium
Customers also searched for laser level tripod and leveling staff, adjustable laser tripod or adjustable laser leveling staff.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $674.00
Technical Data
For use with
PR 2-HS, PR 300-HV2S, PR 30-HVS, PR 30-HVSG, PR 3-HVSG
Additional Accessory Information
Imperial (in) and metric (cm) staff with a maximum height of 7'11" (2.4 m) High-grade anodised aluminum
Product information
Imperial (in) and metric (cm) staff with a maximum height of 7'11" (2.4 m) High-grade anodised aluminium
Max. Height
2400 mm
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.