NCR 60-A Dieless 6-Ton crimper
New productItem #r7794687
Inline indent 6-Ton cordless crimper for dieless crimping operations 500 MCM (240 mm²)
- Dimensions (LxWxH): 16.2 x 3 x 4.9 in
- Head rotation: 350 °
Share
Features & Applications
Features & Applications
Features
- Crimping capacity 8 AWG - 500 MCM Cu, 1/0 AWG - 350 MCM Al
- Large crimping capacity up to 240 mm² due to innovative 2-stage telescopic cylinder
- Dieless operation eliminates the risk of selecting the wrong die
- Pressure sensor to ensure correct crimping operation
- Piston retracts automatically after completion of the crimping operation
Applications
- Crimping aluminum and coppers splices and lugs
- Crimping copper cable lugs and connectors from 10-240 mm²
- Crimping aluminium compression cable lugs and connectors from 50-240 mm²
- Crimping solderless terminals (DIN 46234), pin terminals (DIN 46230) and solderless connectors (DIN 46341) from 10-240 mm²
- Suitable for conductors according to DIN VDE 60228 (fine stranded)