Save up to 70% On select items. Shop now
Prokit

Mounting rail PKM 115 set

product number: 2461703

Steel wall mounts with 250 lbs | 113 kg capacity, for securely storing and organizing all your ProKit items (ProKit Modular Storage System)

  • Dimensions (LxWxH): 2 x 3.1 x 44 in
  • Prokit compatible: Yes
  • Weight: 8 lb

Build your own ProKit storage system

Discover endless possibilities with our ProKit modular storage solutions.

Build your own

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$71.00
$71.00
/
1 Each