Skip to main content
Save up to 70% On select items. Shop now
Prokit

PKM 115 w/ Bracket and Rails

product number: 5014654

Steel wall mounts with 250 lbs | 113 kg capacity, for securely storing and organizing all your ProKit items (ProKit Modular Storage System)

  • Prokit compatible: Yes

Build your own ProKit storage system

Discover endless possibilities with our ProKit modular storage solutions.

Build your own

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$132.00
$132.00
/
1 Each

Technical Data

Prokit compatible
Yes

Documents

pdf Operating Instruction Wall mount, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 4.2 MB ]

Features & Applications

Features

  • All-in-one mounting and storage – with a 250 lbs weight capacity and 3.8 ft of storage capacity, ProKit wall mounts help keep your ProKit tool boxes and organizers accessible, organized, and stored off the floor
  • All-in-one mounting and storage – with a 113 kg weight capacity and 1.15 m of storage capacity, ProKit wall mounts helps keep your ProKit tool boxes and organizers accessible, organized, and stored off the floor
  • Easy installation and space-saving design – mounts quickly and securely on most wall types, helping to maximize your workspace by storing ProKit items directly on the wall
  • Modular and customizable – the metal mounting rails can be cut to size, and quickly adjusted to fit your storage needs
  • Part of the ProKit Modular Storage System – pack, stack, and track all of your construction tools and accessories with our interlocking storage system, helping you stay organized and prepared for the day ahead

Applications

  • Storing ProKit items in workshops, storage containers, or jobsites
  • Hanging connections with ProKit items
  • Made from hot-dip galvanized steel for use in outdoor environments
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.

Start live chat