Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsGet access
Hilti

Features & Applications

Features
  • Galvanized nails for fastenings on concrete or steel
  • Higher application limits, higher ultimate tensile loads
  • With preassembled washer providing increased pull-over values
  • Fully-knurled point for better performance on high-strength steel and hard concrete
Applications
  • Fastening on steel support frames S 355 (St 52) 6-12 mm
  • Fastening steel sheets on steel support frames or substructures S 355 (St 52) 6-8 mm
  • Fastening wood on S 355 (St 52) steel substructures with a thickness of 6 mm
  • Fastening timber or steel brackets to steel or concrete where high pull-over strength is required
  • Fastening wood to concrete (even high-strength concrete) or steel

Technical Data

Documents & Videos

Consulting & Support