TE-C CB Brick channel chisels
New product
Premium
Item #r1466
Extra-sharp SDS Plus (TE-C) brick channel chisels for gouging channels in masonry
- Connection end: TE-C (SDS Plus)
- Application: Channeling
- Length: 9.8 in
Share
Features & Applications
Features & Applications
Features
- Specially designed, high-performance brick channel chisel – sharpened edges for gouging channels in grout-filled block
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Better reliability – these channel chisels are made from high-alloy steel, essential when you need consistency and reliability
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding channel chasing work
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Creating channels in (hollow) brick walls for recessed conduits
- For use with SDS Plus (TE-C) electric jackhammers, breakers or rotary hammers