New to Hilti Online?See your customized prices and shop 24/7Register now

Search our full selection of circular saws, reciprocating saws, jig saws and more, designed to optimize cutting speed and performance when cutting metal, wood, drywall and other materials

23 Products

Filter

Nuron

SCN 60-22 Cordless chainsaw


Description
16” | 40cm battery chainsaw for wood demolition and cutting wood beams, CLT, and timber (Nuron battery)
Chain Speed
21 m/s
Bar Length
16 in
Battery System
Nuron

Nuron

SM 60-22 Cordless miter saw


Description
Dual-bevel sliding compound miter saw with a cross cut capacity up to 100x355mm│4”x 13-3/4" (Nuron battery platform)
Blade diameter
12 in
Base material
Wood, Plastic
No load RPM
gear 1: 4300 rpm

Nuron

SR 6-22 Reciprocating saw


Description
Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
Base material
Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke length
1-1/4 in
Stroke rate
2600 strokes/minute
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

SR 4-22 One-handed reciprocating saw
Description
Compact and light cordless one-handed brushless reciprocating saw for everyday demolition and fast, precise cutting (Nuron battery platform)
Base material
Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
Stroke length
29/32 in
Stroke rate
3000 strokes/minute
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

SC 30WR-22 Cordless circular saw
Description
Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
Max. cutting depth
2.8 in
Base material
Wood
Guiding rail compatibility
Yes

Nuron

SC 30WL-22 Cordless worm drive-style saw
Description
Cordless worm drive-style saw with brushless motor for precise, heavy-duty cuts up to 2-3/8" depth using 7-1/4” blades (Nuron battery platform)
Max. cutting depth
2.4 in
Blade diameter
7 in
Base material
Wood

Nuron

SC 6WL-22 Cordless Circular Saw for wood
Description
Cordless circular saw for wood cutting up to 60 mm | 2-3/8" with a faster 165 mm | 6-1/2" diameter universal wood saw blade
Max. cutting depth
2.4 in
Blade diameter
6-1/2 in
Base material
Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum, Gypsum board, Gypsum fiber, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Wood, Wood composites, Wood core plywood

Nuron

SC 6WP-22 Cordless plunge saw
Description
Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail
Max. cutting depth
2.2 in
Blade diameter
6-1/2 in
Base material
Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum board, Gypsum fiber, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Timber, Wood, Wood composites, Wood core plywood

Nuron

SC 4WL-22 Cordless circular saw
Description
Cordless circular saw with maximized run time per charge for fast, straight cuts in wood up to 57 mm│2-1/4” depth (Nuron battery platform)
Max. cutting depth
2.2 in
Blade diameter
6 in
Base material
Wood

Nuron

SC 6ML-22 Cordless circular saw for metal
Description
Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8” depth (Nuron battery platform)
Max. cutting depth
2.4 in
Blade diameter
6-1/2 in
Base material
Metal, Steel, Stainless steel, Non-ferrous metal

Nuron

SC 4MR-22 Cordless circular saw
Description
Cordless circular saw with minimized weight and size for overhead cuts up to 51 mm│2” depth (Nuron battery platform)
Max. cutting depth
2 in
Blade diameter
5-3/8 in
Base material
Metal, Steel, Stainless steel

Nuron

SC 5ML-22 Cordless circular saw for metal
Description
Cold-cutting cordless metal saw for fast, precise cuts up to 57 mm│2-¼” depth (Nuron battery platform)
Max. cutting depth
2.2 in
Blade diameter
6 in
Base material
Metal, Steel, Stainless steel, Non-ferrous metal

Nuron

SB 6-22 Deep cut band saw


Description
Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
Base material
Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
Tool body weight
6.32 kg

Nuron

SB 6S-22 Deep cut band saw


Description
Cordless deep cut band saw with single trigger for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” (Nuron battery)
Base material
Metal, Steel, Aluminium, Cast iron, Stainless steel

Nuron

SB 4-22 Portable band saw


Description
Cordless portable band saw inc. 14/18 TPI blade for precise, low-noise, low-spark cuts through metal up to 63.5 mm│2-1/2” cutting depth (Nuron battery platform)
Base material
Metal, Stainless steel

Nuron

Cordless oscillating multitool SMT 6-22
Description
Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
Base material
Drywall, Wood, Mortar, Paint, Wood with nails, Softwood (fir, pine etc.), Cement, Metal, PVC, Timber
No load RPM
gear 1: 20000 rpm
Triaxial vibration value for cutting board (ah,B)
2.5 m/s²

Nuron

SJT 6-22 Cordless jigsaw


Description
Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
Tool body weight
2.1 kg
Base material
Wood, Metal, Drywall, Plastic, Aluminium, Steel
Stroke length
1-3/32 in
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

SJD 6-22 Cordless jigsaw


Description
Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
Tool body weight
2.2 kg
Base material
Wood, Metal, Drywall, Plastic, Aluminium, Steel
Stroke length
1-3/32 in
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.

Nuron

SCO 6-22 Cut-out tool


Description
Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
Tool body weight
1.4 kg
Base material
Drywall
A-weighted emission sound pressure level
79 dB (A)
SR 2-A12 Reciprocating saw
Description
Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
Base material
Wood, Metal, Plastic, Drywall, Sandwich panel
Stroke length
5/8 in
Stroke rate
2900 strokes/minute
SR 30 Reciprocating saw
Description
Reciprocating saw engineered for extremely heavy-duty serial demolition and cutting to length with minimal vibration and advanced ergonomics
Base material
Metal, Wood, Mineral
Stroke length
1-1/4 in
Stroke rate
2650 strokes/minute
Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Smart Power provides electronic power management to  deliver consistent tool performance under varying load.
WSR 1000 Reciprocating saw
Description
1000W heavy-duty compact reciprocating saw with keyless blade clamp
Base material
Metal, Wood
Stroke length
1-1/4 in
Stroke rate
2800 strokes/minute
WSC 7.25-S Circular saw
Description
Circular saw for heavy-duty straight cuts up to 2-3/8" depth with a 7.25" blade
Max. cutting depth
2.6 in
Blade diameter - range
7-1/4 - 7-15/32 in
Cutting depth at 45 degrees
1-13/16 in
Smart Power provides electronic power management to  deliver consistent tool performance under varying load.