New to Hilti Online?See your customized prices and shop 24/7Register now

Concrete scanners and sensors

Find concrete scanners for precise, non-destructive structural analysis and detecting hidden objects, and concrete sensors for accurate concrete information in real-time

8 Products

Filter

New

PS 85 Wall scanner
Description
Easy-to-use wall scanner and stud finder for hit prevention when drilling or cutting near embedded objects
Max. detection depth for object localization
7-7/8 in
Accuracy of depth indication
5 to 10 mm (+/-) mm
Localization accuracy
5to 10 mm (+/-) mm
PX 10 Transpointer
Description
Precise transpointer to detect entry and exit points, as well as the distance between them
Accuracy of depth indication
4%
Operating temperature range
-20 - 55 °C
Maximum operating time
17 h
PS 1000 X-Scan Concrete scanner
Description
Efficient concrete scanner for structural analysis and to locate embedded objects in multiple layers
Max. detection depth for object localization
11-13/16 in
Accuracy of depth indication
<100 mm: ±10 mm, >100 mm: ±15 %
Localization accuracy
±10 mm
PS 1000-B X-Scan Concrete scanner
Description
Efficient concrete scanner to locate embedded objects in multiple layers
Max. detection depth for object localization
11-13/16 in
Accuracy of depth indication
<4 in: ±0.5 in;>4 in: ±15 %
Localization accuracy
±10 mm
PS 300 Ferroscan system
Description
Concrete detector for rebar localization, depth measurement and size estimation in structural analysis
Max. detection depth for object localization
7-7/8 in
Accuracy of depth indication
1% +/-3mm
Localization accuracy
1% +/-3mm mm
HCS T2 Concrete sensors (Long range)
Description
Automatic concrete maturity sensors for monitoring temperature and strength using remote data collection
Monitoring
Strength and temperature
Data collection
Automatic via Hilti Gateway
Data collection frequency
Strength and temperature: every 15 minutes for the first 60 days
HCS T1 Concrete sensors (Bluetooth®)
Description
Concrete maturity sensors for monitoring temperature and strength using Bluetooth® on-site data collection
Monitoring
Strength and temperature
Data collection
Bluetooth
Data collection frequency
Strength and temperature: every 15 minutes for the first 60 days

New

PT-C Thermal camera
Description
Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications
Temperature - range
-4 °F - 1112 °F
Measuring accuracy
from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
Temperature resolution
0.1 °C