New to Hilti Online?See your customized prices and shop 24/7Get access

Pipe press tools, cutters, and crimpers

Find the right hydraulic pipe press tools for metal and plastic pipe installation, or search our range of cordless cutters and crimpers, designed to increase the safety and productivity of electrical termination work

Filter

12 Products

Nuron
Compact, light and fast cordless inline press tool compatible with interchangeable 24 kN press jaws (Nuron battery platform)
Nuron
Versatile and comfortable cordless inline press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Nuron
Heavy-duty cordless pistol-grip press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Nuron
Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
Nuron
Cordless inline cutter for copper and aluminum cables up to 2” │ 53 mm (Nuron battery platform)
Nuron
Cordless pistol-grip cutter for copper and aluminum cables up to 3.3” │ 85 mm (Nuron battery platform)
Nuron
Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
Nuron
Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
Nuron
Cordless 6-Ton dieless crimper for crimping cables up to 500 kcmil │ 240 mm² (Nuron battery platform)
Nuron
Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper
Nuron
Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
22 V
Cordless pistol-grip copper and aluminum cable cutter with high cutting capacity up to 3.3" / 85 mm diameter