Sale Happening NowLimited time onlyShop

Ultimate-performance adhesive capsule for Kwik-X Dual Action Anchor System for fastenings in concrete. In combination with KH-EZ screw anchors (sold separately) offers adhesive anchor performance with the installation speed of screw anchors.

  • Approvals / Test reports: ICC-ES report (concrete), Seismic
  • Base materials: Concrete (cracked), Concrete (uncracked)
  • Base material condition (as per approval): Dry, Wet

Customers also searched for adhesive screw anchorscrew adhesive anchorSafeSet anchorindustrial fastening anchor or baseplate anchor.

Choose options

Anchor size - D
  • 3/8"
  • 1/2"
  • 5/8"
  • 3/4"
​Embedment depth
  • ≤ 3 in
  • > 3 in
  • ≤ 4-1/4 in
  • > 4-1/4 in
  • ≤ 4-1/2 in
  • > 4-1/2 in
For use with
  • (Not included - order separately), KH-EZ CRC screw anchors, KH-EZ screw anchors, KH-EZ SS316 screw anchors
Additional product information
  • For use with KH-EZ (electro-plated), KH-EZ CRC (mechanical galvanized) and KH-EZ SS316 (stainless steel) screw anchors -- please order separately, NO RETURNS
Return Policy
  • No Returns
Pack size
  • 1 pc
  • 24 pc
  • 25 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $89.75

Kwik-X Dual Action Anchor

Simplicity of a mechanical anchor with high capacity performance of an adhesive

Save time on the jobsite and help minimize the risk of installer error with the Kwik-X system, comprised of the Kwik-HUS Capsule (KHC) and Kwik HUS-EZ screw anchors (either zinc plated carbon steel, mechanically galvanized (CRC) or stainless steel 316). Kwik-X is the only Dual Action system on the market. Dual action technology offers the high performance of adhesive anchors and the installation speed and simplicity of screw anchors.

Applications:

  • Fastening structural and non-structural steel baseplates to concrete
  • Industrial fastenings - racking, machinery and other equipment

Features and Benefits of Kwik-X

kwikx

Dual Action Technology

Provides an unmatched combination of load capacity, productivity and simplicity to help you save time on the jobsite.

kwikx

Up to 4x Faster Installation

Significantly reduces labor costs due to faster setting with an impact wrench and possibility of immediate loading.

kwikx

Efficient Installation

Eliminates the use of additional steps like hole cleaning, epoxy injection and curing without compromising the integrity of the application.

kwik x

Maximum Coverage

Allows you to have maximum application coverage in cracked concrete and seismic categories A-F with a design flexibility fully supported by the PROFIS Engineering software suite. 

Drill, Drop, Drive, Done

DRILL the hole

DROP the capsule

DRIVE in the screw

And you're DONE

kwikx

Hilti Safeset Installation

With Kwik-X and SafeSet methods of installation, cleaning is not a requirement, reducing or eliminating the need for manual cleaning. Utilizing SafeSet ensures OSHA Table 1 compliance (ie ensuring OSHA 19226.1145 Table 1 compliant installation).

kwik x

Baseplate Design and Installation

Faster and safer solutions for your connections from steel skeletons and staircases to handrails and outdoor seating – help speed up design and installation of your baseplates without compromising on quality and safety.