Flange nut
New product
Standard
Item #r12694148
Flange nut for use with X-BT-MR threaded studs
- Application: Multi-purpose fastening (electrical, mechanical elements and support system fastenings)
- Corrosion protection: Stainless steel A4(316) or equivalent
- Environmental Conditions: Outdoor, areas with heavy industrial pollution
Share
Features & Applications
Features & Applications
Features
- No reworking of base steel – corrosion protection remains intact
- Integrated washer for fastening the material to X-BT threaded studs
- Distributes the pressure over the parts being secured
- Suitable for use in highly corrosive (C5) environments
Applications
- Fastening to most standard and high-strength construction steel
- High corrosion resistance – suitable for use in most industries: marine, offshore, petrochemical and power plant applications