- Base materials: Concrete, Concrete over metal deck, Concrete block, Drywall
- Application temperature range: -30 - 48 °C
- Storage and transportation temperature range: -30 - 48 °C
Firestop Composite Sheet
Stainless steel composite sheet with intumescent layer for firestopping large openings containing cables, pipes and mixed penetrants when re-penetration is not required. Fast and easy to install, firestop composite sheet is also compatible with cable management devices such as Hilti’s Speed Sleeve for medium- and low-voltage applications.