Cordless Impact Drivers
Show me 12V and 22V cordless impact drivers designed for performing light and heavy-duty driving in metal, wood and concrete
Cordless Impact Drivers
Make an impact on the jobsite
With all-day performance and the power and speed to finish jobs faster, Hilti's 22v Nuron battery-powered impact drivers are designed with a high-efficiency brushless motor and is tether-ready for added jobsite safety. We're ready to accelerate productivity. Are you?
Features of Hilti cordless impact drivers
Impressive speed
LED light ring
Our LED light ring around the chuck helps provide a clear, unobstructed view of your application.
Longer runtime per battery charge
Our Nuron 22V lithium-ion batteries and high efficiency brushless motor help contribute to Hilti's longest-ever working time per charge.
Compact size
With dimensions of 5.43" x 2.68" x 8.11", our compact SID 6-22 Cordless Impact driver can fit into more spaces to fasten screws and bolts.
Ergonomic configuration
Whether you're working all day fastening overhead, on the floor, or anywhere in-between, it's noticeable our compact impact drivers were made with your comfort in mind.
Applications for Hilti's cordless impact drivers
Fastening wood to wood
Variable-speed impact driver for fastening wood to wood
Self-drilling screws
Optimized for drilling through metal and driving threads to completion with less worry of stripping screws
Concrete fasteners
Higher-performing and long-lasting runtime ideal for driving concrete screw anchors such as HUS (max. diameter 3/8")
High-speed fastening
The SID 4-22 is made for high-speed fastening such as metal deck, stud framing, HVAC, formwork, prefab and glazing
Uncompromise with Nuron
Powered by the Nuron cordless platform, Hilti cordless impact drivers (also referred to as "impact drills") help enable your team to set fasteners with higher speed and efficiency. With Nuron, you and your tools are connected. Data flows from the tool to the battery during use, and to the cloud when the battery is charged. Data is shared such as tool location and idle tool utilization, presenting the opportunity for idle tools to be moved where they're needed.
Long-lasting accessories for long-lasting tools
S-B (IMP) Diamond impact screwdriver bit
High-performance bit with diamond coating and impact zone for use with impact drivers
Shop nowS-B (T) HF Screwdriver bit
Professional-performance bit with torsion zone and holding function for better sticking in soft joint applications
Shop nowS-BH (IMP) Impact bit holder
High-performance bit holder with impact zone for use with impact drivers
Shop nowS-NS (C) Nut setter
Nut setter with non-magnetic, ball-lock screw retention for use with hex-head screws
Shop nowFAQs when buying cordless impact drivers
What is a cordless impact driver used for?
Impact drivers provide both the rotational force that you get with a drill plus impact for greater efficiency in driving screws and nuts. They are great for more safely and quickly driving in fasteners into tougher base materials such as steel, wood, masonry and concrete. Impact drivers are often shorter in length than drill drivers, allowing better access for some applications.
What is the difference between a cordless drill driver and a cordless impact driver?
The main difference between a drill driver and an impact driver is the power and rotational action you get with an impact driver. Impact drivers produce a lot of rotational force and more torque than drills, and are better for driving screws, whereas drills are better suited to boring holes. In addition, impact drivers are usually smaller and lighter than drills, making it more comfortable to use them for longer periods of time, and in tight spaces.
What should I look for when choosing a cordless impact driver?
Safety: If used incorrectly, power tools can cause injuries or damage to materials. The advantage of impact drivers is their lack of reactionary torque while delivering better performance. The impact driver sends its energy to the drive head instead of to your wrist, helping to reduce the risk of fatigue or wrist injuries.
Power: If you are planning to do a higher number of settings (such as over 100 per day) then you are going to want more power (more torque), and a longer lasting battery.
Torque control: Two or more speeds or torque settings on your impact driver will give you more torque control, helping to lessen the risk of damage to the fasteners or base materials.
Ergonomics: As you may be using your impact driver for long periods of time, it is important that the tool is easier to handle. Look for a more ergonomic grip and lower weight when making your choice.
Durability: The design of the motor, hammering mechanism, electronics and housing should work together more unified, helping your impact driver to last for years to come.
TOOL SERVICES
Explore Hilti's tool services such as Tool Fleet Management and ON!Track. You'll learn how partnering with Hilti can open possibilities to make your business quicker, more efficient and cost-effective.
Hilti's outstanding warranty
While most competitors only cover manufacturer defect for their power tools, Hilti proudly partners with you by covering wear and tear on our power tools, with a stellar turnaround time.