HVU2 Anchor capsule
New product
Ultimate
Item #r10391268
Ultimate-performance foil capsule for heavy-duty anchoring in concrete in combination with HAS-U anchor rods (sold separately).
- Anchoring elements: HAS threaded rods, HIS-N internally threaded rods
- Approvals / Test reports: ICC-ES report (concrete), Seismic
- Base material condition (as per approval): Dry, Wet
Share
Features & Applications
Features & Applications
Features
- Suitable for cracked concrete and in seismic conditions – even in diamond cored holes included in ESR-4372 for sizes 1/2" to 1 1/4"
- Soft foil capsules are much tougher and more resilient than glass capsules – little to no risk of breakage
- Can be installed using impact drivers, drill drivers and hammer drills
- Automatic hole cleaning (SafeSet) with TE-CD and TE-YD drill bits in combination with a Hilti vacuum cleaner
- High performance in seismic and static conditions in cracked and uncracked concrete
Applications
- Anchoring steel structures (e.g. racking, guard rails, fences and gates)
- Anchoring in industry (e.g. machinery, elevators, cranes and industrial equipment)
- Anchoring applications requiring seismic qualification
- Anchoring items along roads and in tunnels (e.g. crash and noise barriers, overhead catenary systems)
- Anchoring at the edge of slabs or on narrow supports (e.g. beams, balconies)
For approval or certificate information, please see individual items.