Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsGet access
Hilti

Features & Applications

Features
  • Two-mode SDS Plus (TE-C) rotary hammer – for hammer drilling and rotary-only drilling
  • Sturdy motor with high load rating for maximum reliability
  • Quick-change TE-C Click chuck and user-friendly selector switch for high working convenience
  • Electronic switch for precise drilling
  • 360° side handle adjusts easily for preference or use in tight spaces
Applications
  • Daily hammer drilling in concrete, masonry and natural stone
  • Ocassional drilling in steel, wood and plastics using optional chuck adaptor
  • Driving screws using optional bit holder
  • Reverse feature assists in the removal of stuck drill bits
  • Drilling in solid metal Ø 3-13 mm / sheet metal up to Ø 20 mm

Services

Hilti Tool Service
Hilti Tool Service

  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
  • After no-cost period repair costs are capped
  • No registration or proof of purchase ever required
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support