Direct fastening tools
Shop our full range of fully automatic and semi-automatic direct fastening tools - from cordless nailers to powder- and gas-actuated fasteners, our tools are designed to increase productivity and reliability when fastening insulation boards, metal decks, and gratings to concrete, masonry, and steel
32 Products
Filter

Nuron
- Description
- Nuron battery-powered fastening tool for attaching drywall track and other light-duty fastening to concrete, steel and masonry (max. nail length 30 mm│1-1/8”)
- Dimensions (LxWxH)
- 18.7 x 5.3 x 14.6 in
- Tool body weight
- 3.514 kg
- Fastener Intake
- Collated

- Description
- Fully automatic powder-actuated nailer with magazine for fastening collated nails
- Dimensions (LxWxH)
- 19.1 x 2.7 x 7.5 in
- Weight
- 8 lb
- Fastener Intake
- Collated

- Description
- Gas nailer with single power source for drywall track, electrical, mechanical and building construction applications
- Dimension (L x W)
- 436 x 132 mm
- Tool body weight
- 3.99 kg
- Fastener Intake
- Collated

- Description
- Digitally enabled, fully automatic, high-productivity, stand-up powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH)
- 39.3 x 17.5 x 7.4 in
- Weight
- 30 lb
- Fastener Intake
- Collated

New
- Description
- Compact and easily portable power supply base unit for fusion welding F-BT threaded studs to steel
- Application
- Fastening to steel
- Battery voltage compatibility
- FX 3-A
- Certificates
- CE

Nuron
- Description
- Nuron battery-powered cordless nailer for fastening drywall track and light-duty materials to concrete, steel, and masonry
- Dimensions (LxWxH)
- 18.7 x 5.9 x 15.2 in
- Fastener Intake
- Nails on strip
- Rated voltage
- 21.6 V

- Description
- Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry
- Dimensions (LxWxH)
- 18.7 x 5.9 x 15.2 in
- Fastener Intake
- Nails on strip
- Rated voltage
- 21.6 V

- Description
- Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25-150 mm| 1" – 5 7/8")
- Fastener Intake
- Single
- Fastener length range
- 0.98 - 5.91 in
- Power source type
- GC 52 Gas can

- Description
- Nuron battery-powered fastening tool for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 24 mm│15/16”)
- Dimensions (LxWxH)
- 18.7 x 5.3 x 11.6 in
- Tool body weight
- 3.446 kg
- Fastener Intake
- Collated

- Description
- Fully automatic, high-productivity, compact powder actuated tool for mechanical and electrical fastenings
- Dimensions (LxWxH)
- 15.9 x 2.2 x 6.5 in
- Weight
- 4.9 lb
- Fastener Intake
- Single

- Description
- Semi-automatic powder actuated tool for fastening single nails in medium-duty applications on both concrete and steel
- Dimensions (LxWxH)
- 13.6 x 2 x 6.2 in
- Weight
- 5.3 lb
- Fastener Intake
- Single

- Description
- Digitally enabled, fully automatic, high-productivity, stand-up powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH)
- 39.3 x 12.6 x 6.9 in
- Weight
- 26.5 lb
- Fastener Intake
- Collated

- Description
- Battery-powered fastening tool for sprayed concrete testing using compatible SCT studs
- Fastener Intake
- Threaded stud
- Fastener length range
- 2.05 - 3.43 in
- Bluetooth
- No

- Description
- 22V cordless nailer for fastening X-BT threaded stud
- Tool body weight
- 3.428 kg
- Fastener Intake
- Threaded stud
- Fastener length range
- 0.84 - 1.23 in

- Description
- Short-stroke gas nailer for drywall track
- Tool body weight
- 3.7 kg
- Fastener Intake
- Collated
- Fastener length range
- 0.55 - 1.54 in

- Description
- Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25 – 200 mm | 1" – 7 7/8")
- Fastener Intake
- Single
- Fastener length range
- 0.98 - 7.87 in
- Power source type
- GC 52 Gas can

- Description
- Gas nailer with single power source for electrical and mechanical applications
- Tool body weight
- 3.99 kg
- Fastener Intake
- Collated
- Fastener length range
- 0.55 - 1.54 in

- Description
- Fully automatic, high-productivity, compact powder actuated tool for fastening collated nails
- Dimensions (LxWxH)
- 15.9 x 2.2 x 6.5 in
- Weight
- 5.4 lb
- Fastener Intake
- Collated

- Description
- Semi-automatic, high-productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH)
- 17.7 x 4 x 13.9 in
- Weight
- 9.6 lb
- Fastener Intake
- Collated

- Description
- Fully automatic, highly versatile powder-actuated nailer for single fasteners
- Dimensions (LxWxH)
- 18.7 x 2.7 x 7.5 in
- Weight
- 7.4 lb
- Fastener Intake
- Single

- Description
- Fully automatic powder-actuated nailer – wall and formwork kit
- Dimensions (LxWxH)
- 19.1 x 2.7 x 7.5 in
- Weight
- 8 lb
- Fastener Intake
- Collated

- Description
- Fully automatic powder-actuated fastening nailer for fastening insulation to concrete, masonry and steel
- Dimensions (LxWxH)
- 23.9 x 2.7 x 7.5 in
- Weight
- 7.7 lb
- Fastener Intake
- Insulation

- Description
- Fully automatic powder-actuated nailer for fastening grating and diamond plate
- Dimensions (LxWxH)
- 19.3 x 2.7 x 7.5 in
- Weight
- 7.5 lb
- Fastener Intake
- Threaded stud

- Description
- Fully automatic powder-actuated nailer for single fasteners with 10 mm plastic washer
- Dimensions (LxWxH)
- 18.7 x 2.7 x 7.5 in
- Weight
- 7.6 lb
- Fastener Intake
- Single

- Description
- Fully automatic, high-productivity, powder-actuated tool for marking on cold and hot metal surfaces
- Dimensions (LxWxH)
- 21.5 x 2.2 x 6.5 in
- Weight
- 9.6 lb
- Fastener Intake
- Specialty

- Description
- Digitally enabled, fully automatic, high productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH)
- 19.2 x 2.8 x 7.1 in
- Weight
- 8.8 lb
- Fastener Intake
- Collated

- Description
- Pneumatic nailer for steel tagging
- Application
- [consumable dependent]
- Fastener Intake
- Collated
- Weight
- 11.9 lb

- Description
- Digitally enabled, fully automatic and high-productivity powder actuated nailer for fastening W10 threaded studs
- Dimensions (LxWxH)
- 18.6 x 2.8 x 7.1 in
- Weight
- 7.5 lb
- Fastener Intake
- Single

- Description
- Fully automatic, high-productivity and compact powder actuated tool for fastening X-BT threaded stud
- Dimensions (LxWxH)
- 17 x 2.2 x 6.5 in
- Weight
- 5.2 lb
- Fastener Intake
- Threaded stud

- Description
- Fully automatic, high-productivity and compact powder actuated tool for fastening X-BT threaded stud
- Dimensions (LxWxH)
- 15.9 x 2.2 x 6.5 in
- Weight
- 5 lb
- Fastener Intake
- Threaded stud

- Description
- Fully automatic powder actuated, high-productivity and compact tool for attaching ceiling fasteners to concrete or steel
- Dimensions (LxWxH)
- 21.5 x 2.2 x 6.5 in
- Weight
- 6 lb
- Fastener Intake
- Single

- Description
- Powder-actuated nailer for fastening threaded stud to concrete and steel
- Weight
- 10.9 lb
- Fastener Intake
- Single
- Fastener length range
- 0.59 - 1.65 in