SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

X-BR Bridle ring with nail

Bridle ring X-BR 1-1/4" ALH27 (02) #2445204

Bridle ring with pre-mounted nail for use with powder-actuated tools on tough concrete

  • Application: Suspended systems
  • Material: Carbon steel
  • Base materials: Concrete, Steel, Drywall, Wood

Choose options

Nominal size
  • 2"
Pack size
  • 200 pc
Product options
Quantity
Box
Total Pieces
200
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

$655.00

$655.00 / 1 Box

Technical Data

Application
Suspended systems
Material
Carbon steel
Base materials
Concrete, Steel, Drywall, Wood
Environmental Conditions
Dry indoor
Cable capacity (Fire Alarm 18/2 cable, 70% fill rate)
60
MC cable capacity (max)
1

Documents

Features & Applications

Features

  • Time-saving solution – bridle ring pre-assembled with baseplate and DX ALH nail, delivered ready to install using powder-actuated tools
  • Maximized stick rate – high-performance pre-mounted ALH nail for tough concrete
  • Safer and higher-productivity method for overhead applications – powder-actuated tools with a compatible pole tool remove the need for lifts and ladders
  • Virtually dust-free solution – no drilling required

Applications

  • Support for wires and non-sensitive low voltage cables
  • Support for fire alarm cables
  • Support for metal-clad or armored (type MC/AC) cables

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.