X-BR MX Bridle ring
Bridle ring X-BR 1-1/4" MX (02) #2445217
Bridle ring for use with battery-powered nailers on concrete and steel, or with anchors and screws on wood and drywall
- Application: Suspended systems
- Material: Carbon steel
- Base materials: Concrete, Steel, Drywall, Wood
Choose options
Nominal size
- 1-1/4"
Pack size
- 200 pc
Quantity
Box
Total Pieces
200
Discounted net
$491.00
$491.00 / 1 Box
Technical Data
Application
Suspended systems
Material
Carbon steel
Base materials
Concrete, Steel, Drywall, Wood
Environmental Conditions
Dry indoor
Cable capacity (Fire Alarm 18/2 cable, 70% fill rate)
39
MC cable capacity (max)
1
Documents
Features & Applications
Features
- Time-saving solution – bridle ring pre-assembled with baseplate, delivered ready to install using battery-actuated tools
- One-handed installation – slide-in connection grips the baseplate to the BX tool
- Safer and higher-productivity method for overhead applications – battery-actuated tools with a compatible pole tool remove the need for lifts and ladders
- Combustion-free installation with BX tools – no gas cans or powder cartridges to store and dispose of
- Virtually dust-free solution – no drilling required
Applications
- Support for wires and non-sensitive low voltage cables
- Support for fire alarm cables
- Support for metal-clad or armored (type MC/AC) cables
- Fastening to concrete and steel with the BX system
- Fastening to wood and drywall with anchors or screws
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.