SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

X-DR ALH Rod hanger with nail

Rod hanger with pre-mounted nail for use with powder-actuated tools on tough concrete

  • Application: Suspended systems
  • Material: Carbon steel
  • Approvals (global): UL, ICC ES

Technical Data

Application
Suspended systems
Material
Carbon steel
Approvals (global)
UL, ICC ES
Environmental Conditions
Dry indoor

Documents

Features & Applications

Features

  • Time-saving solution – ¼” rod hanger with pre-mounted DX ALH nail, delivered ready to install using powder-actuated tools
  • Drop rod is considered a rigid system – no extra attachment to the ceiling grid needed (as per NEC 300.11)
  • Maximized stick rate – high-performance pre-mounted ALH nail for tough concrete
  • Safer and higher-productivity method for overhead applications – powder-actuated tools with a compatible pole tool to remove the need for lifts and ladders
  • Virtually dust-free solution – no drilling required

Applications

  • Fastening drop rods for overhead electrical hanging systems

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.