Save $60 on insertsUse code SYSTEM26Shop now

CFS-CID MD PX cast-in firestop sleeve for metal decks

One-step firestop cast-in sleeve for plastic pipe penetrations through corrugated metal deck slabs

  • Application temperature range: -5 - 50 °C
  • Product Class: Ultimate
ultimate

Choose options

Device Size
  • 2 in
  • 3 in
  • 4 in
Device height
  • 2.5 in
  • 4 in
Base materials
  • Concrete over metal deck
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $62.95