Skip to main content
Save up to 70% On select items. Shop now

Heavy-duty box profile for use with MT-TFB components in outdoor environments

  • Material composition: HN 730
  • Surface finish: Outdoor coated zinc
  • Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)

Choose options

Pack size
  • 3 m
  • 6 m
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $2,700.00