CI SPB 12 Smart power bar
Smart power bar CI SPB 12 120v #2470687



Power management system, ideal as a centralized battery charging station to charge a large number of power tool batteries
- Battery voltage compatibility: n/a
- Status display: Yes
- Weight: 0.01 lb
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Battery voltage compatibility
n/a
Status display
Yes
Weight
0.01 lb
Dimensions (LxWxH)
29.3 x 10.7 x 5 mm
Documents
pdf Operating Instruction CI SPB 12, English, Spanish, French, Portuguese [ 1.8 MB ]
Features & Applications
Features
- High-volume battery charging – connect 12xCI D 4-22 charging docks to form a centralized battery charging station, allowing you to charge up to 48 Nuron batteries on a single 15-amp circuit (requires 48xC4-22 chargers)
- Smarter power distribution – optimizes power distribution to help avoid tripped breakers due to circuit overload
- Priority charging– the bar includes 12 outlets, and prioritizes the chargers in the first three outlets, reducing downtime and managing peak demands
- Simpler installation – built-in wall-mounting holes for easier installation
Applications
- Power management system for to charge a large number of power tool batteries
- For operating electrical devices within the rated current of the smart power bar (up to 12-amp)
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat