Nuron
NPR 24-22 Pipe press tool
Cordl. press tool NPR 24-22 #2313476


Compact, light and fast cordless inline press tool compatible with interchangeable 24 kN press jaws (Nuron battery platform)
- Tool Press force: 24 kN
- For use with jaws: NPR PC Jaws
- Head rotation: 350 °
Customers also searched for cordless press tool, cordless press tool kit, press tool, pipe press or Nuron battery platform.
Customize your kit


Tool body with cardboard box
How many kits do you want to order?
You cannot see your company prices
Discounted net
$2,149.00
Technical Data
Tool Press force
24 kN
For use with jaws
NPR PC Jaws
Head rotation
350 °
Dimensions (LxWxH)
4.6 x 3 x 14.4 in
Service interval
15.000 cycles or 1 year
Documents
Features & Applications
Features
- Minimize downtime and liability risks – Hilti hydraulic press tools can access our yearly certification and free tool inspection services to better protect you from leakages
- Peace of mind – compatibility with leading pipe system suppliers of both press tool and press jaws
- Improved pipe connection reliability – pressure sensor to prevent jaw retraction until the specified force has been reached and audiovisual signals to warn the operator of errors
- Faster progress – a cycle time of just four seconds and auto-retract help you save time on every single pipe connection
- On the Nuron battery platform – cordless press tools without compromise thanks to longer-lasting batteries, higher quality jaws and a range of services to keep you productive, today and tomorrow
Applications
- Pressing copper and steel pipes up to 1¼ inch*
- Pressing of plastic pipes up to 1½ inch*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier.
Related Products
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat