new
AC-D SP GS Steel cutting disc

Premium steel cutting disc for gas saws
- Base material: Stainless steel, Steel, Other
- Product Class: Premium
- Blade / disc shape: Flat, shape 3
premium
Choose options
Disc diameter
- 12 in
- 14 in
Arbor size
- 1 in
- 20 mm
Blade / disc thickness
- 1/8 in
- 5/32 in
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $194.00
Technical Data
Base material
Stainless steel, Steel, Other
Product Class
Premium
Blade / disc shape
Flat, shape 3
Grain type
Aluminium-Oxide
Features & Applications
Features
- Designed to make everyday steel cutting with gas cut-off saws quicker and easier
- Thanks to its premium grain and bond system, the disc is fast, free-cutting, strong and durable
- Versatile cutting disc engineered for maximum working comfort
Applications
- Cutting steel with gas saws
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat