Skip to main content
Save up to 70% On select items. Shop now
new

TE-CX FP FlatPoint chisels

Flat point chisel TE-CX FP 25 (2-Pack) product number: 2487132

SDS Plus (TE-C) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry

  • Connection end: TE-C (SDS Plus)
  • Product Class: Ultimate
  • Application: Breaching
ultimate

Customers also searched for flat chisel, pointed chisel, chisel, breaching chisel or flat point chisel.

Choose options

Length
  • 250 mm
Width
  • 12.5 mm
Connection end
  • TE-C (SDS Plus)
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$122.00
$122.00
/
1 Each