Skip to main content
Save up to 70% On select items. Shop now

Stepped drill bit TS-BT 5.3 HC-26

product number: 2468894

Stepped drill bits for simultaneously pre-drilling holes and removing coatings for S-BT threaded screw-in studs for electrical connections on steel

  • Base materials: Metal
  • Minimum thickness of base material (steel): 6 mm
  • Length: 62 mm

Choose options

Length
  • 62 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us