HSS Annular cutter

HSS Annular cutter with pilot pin and a quick-release 3/4 Weldon shank, for drilling 7/16"-1 3/8" diameter holes with a drilling depth of up to 2" in steel
- Product Class: Premium
- Connection end: 3/4" Weldon
- Base material: Metal, Stainless steel, Steel
premium
Customers also searched for Annular Cutter, Cutter, Mag Drill Bit, SF 30M or HSS Annular Cutter.
Choose options
Diameter
- 7/16 in
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 13/16 in
- 7/8 in
- 15/16 in
- 1 in
- 1-1/16 in
- 1-1/8 in
- 1-3/16 in
- 1-1/4 in
- 1-3/8 in
- 19 mm
Length
- 2 in
- 50.8 mm
Working length
- 2 in
- 51 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $57.53
