Skip to main content
Save up to 70% On select items. Shop now

Wood framing table saw blade

product number: 2445254

Ultimate 10" table saw blade for wood framing, with carbide teeth to cut faster, last longer and increase productivity with cordless table saws

  • Blade features: Carbide tipped, Long life, Fast cut
  • Blade diameter: 10 in
  • Number of teeth: 24
premium

Customers also searched for 10" table saw blade or table saw blade.

Choose options

Blade diameter
  • 10 in
Number of teeth
  • 24
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$40.60
$40.60
/
1 Each