Skip to main content
Save $60 on insertsUse code SYSTEM26Shop now

Hilti Cut-Off Saws Recognized as 2025 Concrete Contractor Top Products Award Winners

09/05/2025
OAKVILLE, ONTARIO
News

Hilti, a global leader in providing innovative tools, technology, software, and services to the commercial construction industry, announced its DSH 600-22 12” ATC and DSH 700-22 12” ATC battery-powered cut-off saws have been recognized as 2025 Concrete Contractor Top Product award winners.

Hilti Cut-Off Saws Recognized as 2025 Concrete Contractor Top Products Award Winners

PLANO, TX (May 9, 2025) – Hilti, a global leader in providing innovative tools, technology, software, and services to the commercial construction industry, announced its DSH 600-22 12” ATC and DSH 700-22 12” ATC battery-powered cut-off saws have been recognized as 2025 Concrete Contractor Top Product award winners.

The Concrete Contractor Top Product Awards, which are presented annually by Concrete Contractor magazine, recognize the industry’s most impactful new products that are gaining interest from concrete contractors and general contractors alike. The awarded products, exhibiting innovation and utility, were chosen based on submitted nominations and audience engagement on ForConstructionPros.com, and then hand-selected by the publication’s editorial team.

The new DSH 600-22 ATC and DSH 700-22 ATC are a second-generation launch to the Nuron cut-off saws released in 2022. While they look similar to their predecessors, the second-generation saws showcase power, safety and comfort-enhancing features that stem directly from customer feedback.

Designed to provide a gas-like feel with the convenience of cordless, these second-generation models deliver more power and better cutting control, among other benefits, including:

  • Greater productivity: Delivers up to 20% better cutting performance with gas-like power, longer runtime, and faster charging.

  • Enhanced safety: Built-in features such as 3D Active Torque Control (ATC), fast blade brake, and automatic shutdown help prevent kickback and accidental starts, helping to improve jobsite safety.

  • Improved ergonomics: Lower vibration, reduced noise, and zero emissions increase user comfort and make the saws a better choice for indoor use compared to gas-powered saws.

  • Lower cost of ownership: Eliminates fuel costs, reduces repair needs by up to 75%, and has a lifespan up to twice as long as gas-powered models, creating up to 50% total cost savings over a four-year period.

To learn more about the 2025 Concrete Contractor Awards, visit ForConstructionPros.com/Concrete.

About Hilti

Hilti is a leading provider of high-quality tools, fastening systems and software-based solutions for the professional user. Hilti’s expertise covers the areas of powder-actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, strut and hanger systems, and solutions for tool crib productivity. Adding greater efficiencies to customers’ businesses, Hilti has tools with integrated features for improved worker and jobsite safety, advanced technologies and software for smoother workflows, and services that simplify construction management—ultimately making construction better. Hilti’s North American headquarters are in Plano, Texas.