Update
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Hilti’s high-performance adhesive anchors offer faster cure times in temperatures as low as 14 degrees Fahrenheit (-10 degrees Celsius)and work times that allow crews to accomplish installation steps safely in temperatures up to 104 degrees Fahrenheit (40 degrees Celsius). Compared to DeWalt® , Hilti products provide unmatched performance that helps you stay productive in adverse conditions.
Options include:
The new HIT-HY 200 V3 fast cure high-performance adhesive offers increased versatility, durability and ease of use—even in adverse conditions that would usually bring jobsites to a screeching halt. It maintains load capacity in demanding conditions like water-saturated concrete or diamond cored holes.*
HY 200 V3 is the only adhesive that can be paired with the torque-controlled HIT-Z rod, which makes manually cleaning the drilled hole unnecessary. These adhesive anchors can be used with threaded rods, internally threaded inserts and reinforcing bars in diameters ranging from ¼” to 1¼”.
*Hammer drilled and Hollow Drill Bit installation only with rebar and threaded rod
In 2013, Hilti introduced SafeSet – a system that reduces or eliminates the removal of concrete dust and debris between the drilling and cleaning steps of installation. HY 200 could be used with a Hilti hollow drill bit and vacuum system for automatic hole cleaning, or with a HIT-Z torque-controlled rod and standard hammer drilling that requires zero hole cleaning.
Whether your concrete is wet or dry, SafeSet makes setting anchors faster, easier and safer. It’s the first system that does more than just drill and clean holes. It also includes smart dispensing of the adhesive, removing guesswork about proper dosages and when to discard.
Adhesive anchor cartridges come in a variety of sizes depending on the application. The competition usually requires a different dispenser for each product, but we’re here to help our customers work smarter. Our dispensers are designed to work with our core portfolio of six high-performance adhesives, so say goodbye to searching the jobsite for the right equipment and simply switch out adhesives and nozzles to keep on working.
When you combine HY 200 V3 with the next generation SafeSet system, the result is a faster, easier and safer anchor installation workflow. With all-weather performance you can count on, easy installation and a single connected tool platform, the difference between Hilti and DeWalt® is clear.
Uncompromise with Nuron Experience the latest cordless innovation. Discover Nuron
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose the appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.