- Home
- Business Optimization
- Solutions
- Engineering Solutions
- Fastening Design Center
- Fastening to Steel
Fastening to Steel
Everyday, everywhere solution for a multitude of stud fastening applications
Step out of the past and into the future, free from the cumbersome application methods of yesterday. Fasten to steel faster and help lower your costs with Hilti's FX 3-A cordless stud fusion system. Our new fusion technology helps you get the robust, higher-quality fastening you need for even tougher applications, while helping reduce the need for rework.
For everyday fastening you can experience the simplicity and flexibility of our stainless and carbon steel S-BT HL Studs, crafted for efficient one-tool installation, improved loads, and wide application coverage. The tapered drill bit efficiently removes base material coating, while the SBT 6-22 provides precision stud placement without the hassle of calibration.
upcoming events
-
06 May 2024Start : Monday, May 6 End : Thursday, May 9 Place : NRG Park, Houston, Texas, USA
Offshore Technology Conference 2024
Don't miss the opportunity to attend OTC 2024, the leading offshore technology conference. Register now and gain access to industry leaders and demo cutting-edge technology like Hilti's cordless stud fusion. We'll look forward to seeing you at booth 1539!
Register now -
Why choose Hilti for fastening on steel?
Faster and simpler installation
Weld faster without compromising corrosion protection. Access to only one side of the steel is required and there is either no, or minimal, base material rework, and no ferrule cleaning or removal.
Certified stud welder not required
With a shortage of welders on the horizon, it's good to know fastening on steel with our systems can be completed by trained operators and does not require a certified stud welder to operate the systems. Welders can be deployed to other critical applications where welding is essential.
Higher quality fastenings
Get higher quality fastenings thanks to visual aids for surface preparation, guided power regulation on tools, depth gauges for optimum fastener performance and easier inspection using visual check gauges. Adjustments are made for all fusion parameters using just one button.
Safer tool operation
Help protect your crew as they weld studs. Angle grinders are not needed when using the FX 3-A, which can reduce sparks and power cables, helping prevent the risk of cuts and burns as well as fire and tripping hazards.
Extra product reliability
We provide comprehensive technical data for our sharp tip fastening, blunt tip fastening, and fusion welding products. When you partner with Hilti, you can have more confidence in our equipment and our customer support.
More flexibility in the field
Our cordless stud fusion system is lightweight and because the tool uses battery technology you don't need an external power source. That means more portability as you weld on the jobsite.
EVERYDAY FASTENER
SBT 6-22 Nuron Drill & Set System
Help increase productivity by simplifying and speeding up your fastening to steel workflow with Hilti’s comprehensive SBT 6-22 Nuron drill and set system comprised of S-BT HL stud, and SBT 6-22 cordless drill. Designed to help boost operator work quality, the SBT 6-22 Nuron cordless drill offers enhanced setting and control features, helping ensure your team drills accurately, reducing the wasted time from extra drilling, and extending bit life even in the toughest steel.
PERFORMANCE FASTENER
FX 3-A Cordless Stud Fusion system
For applications with higher tensile loads or thinner base materials, choose Hilti's Cordless Stud Fusion. It can help you avoid the high costs and rework associated with traditional stud welding. The cordless system is fully mobile and lighter than other systems. Real-time feedback on the tool makes it easier to get more reliable and consistent fastenings.
Get full support from our expert engineering teams to optimize your design.
Which solution is right for your application?
-
Sharp tip fastening, Blunt tip fastening, and now FX 3-A Fusion welding
Hilti offers many ways to fasten to steel including the welding technology of our game-changing FX 3-A Cordless Stud Fusion. Discover which method is right for your application.
Shop Hilti fasteners now
Sharp tip fastening
A cost-competitive, one-step solution for high-frequency fastening where speed is critical.
How it works:
With X-R or X-ST sharp tip fasteners, a sharp tip stainless steel fastener is driven by a battery powered or powder-actuated tool into the base material, creating a higher-quality connection.
Benefits:
- Faster one-step installation
- Fastens a wide variety of materials
Blunt tip fastening
Versatile 2-step solutions for daily fastening to steel across a broad range of applications.
How it works:
With X-BT or S-BT blunt tip fasteners, a threaded fastener is driven or screwed into a pre-drilled hole in the base material by a powder or battery-powered tool.
Benefits:
- No damage to corrosion protection in non-through penetration applications
- Fastening in as little as 2 minutes
- Stainless steel fasteners – equivalent corrosion protection as A4 (316) for highly-corrosive environments
- Duplex coated carbon steel fastener for mildly-corrosive environments
Fusion welding
For higher-strength fastening to steel in demanding, engineered applications – combines welding performance with more ease of use.
How it works:
With F-BT stud fusion, a threaded metal stud is welded by a battery-powered tool on a prepared surface. The optional washer then seals the prepared surface for a fastening point with long-term corrosion resistance.
Benefits:
- No damage or burn-through to rear side of corrosion protection coating and simple front side sealing helping to virtually eliminate rework
- No drilling or notching into base material required, helping maintain base material integrity
- Higher-load, thin base and versatile fastening point