Passer au contenu principal

Compressive strength for the anchor

posté par Nicolas Tremblayover 1 year ago
Compressive strength for the anchor

The maximum capacity for the anchors design with RE-500 is 55MPa. I have to put this anchor in 70MPa concrete. Could I use it in 70MPa concrete?
Thanks

béton,70 MPa,Concrete

1 Réponse
posté par GHINA KABBARAover 1 year ago
Vérifié par Hilti

Hi Nicolas,

Hilti has performed tests of HIT-RE 500 V3 in concrete strengths up to 90 MPa. Please see this technical bulletin to help with your engineering judgement and your design.

High Strength Concrete