Skip to main content

Experience the latest cordless innovation. Discover Nuron

Drywall Screws

Show me single and collated screws for fastening drywall boards, wood boards and other materials to metal studs or wood substructures

Show me single and collated screws for fastening drywall boards, wood boards and other materials to metal studs or wood substructures
PFH WD M1 #3 pilot point screw for the SD-M 2 screw magazine - for fastening untreated wood or metal-backed drywall boards to metal
S-MD HWH #3 Self-drilling hex screws Self-drilling hex head screw (zinc-plated) with superior corrosion resistance for fastening sheet metal to steel substructures in exterior applications.
Back to products ()
Compare
Products ()

Drywall Screws

Increase your productivity with Hilti collated screws

Our screw fastening systems for drywallers are designed to speed up the installation of drywall boards and to be ergonomic and comfortable to use.

You can use our interior finishing screws to fasten drywall to metal studs and wood.

We offer a wide range of screws to cover all major applications.

collated screws

Collated screw systems

Comprises a powerful drywall screwdriver, a screw magazine and collated screws that come with different drill tips, threads, head designs, coatings and in different lengths from 1" to 2" - the equivalent of 3 layers of drywall.

single drywall screw

Single screw systems

Single screws with a screwdriver to fasten drywall boards to wood or metal tracks. Our single screws come in lengths from 1" to 3" - useful, for example, for fastening more than 3 layers of drywall board.

single framing screw

Single framing screw systems

Screw systems to fasten metal tracks and to help create a stiff metal frame 

Advantages of Collated Screws

Please enter alternative text here (optional)

We’ve designed our collated screw strips for speed and productivity:

  • Fasten drywall boards to metal or wood frames
  • Designed to be quick and easy to load – there’s no need to even adjust the length of the screw with the Hilti SD-M 1 and SD-M 2 magazines
  • Free up your hands – use just one hand and keep the other free, useful for fastening drywall to ceilings 
  • Designed to help avoid jamming and lost screws
  • Fit them in one piece into your pocket or work pouch – helping to avoid losing individual screws
  • You can work outside even if it’s cold – you can wear protective gloves, because there’s no need to pick up individual screws

Collated Screw Systems in Action

Hilti collated screw systems are designed to be faster to install than single screws. They can also be used with our cordless screwdrivers, avoiding the frustration of bringing cables and extensions onto the jobsite. Take a look at how to use them.

1 / 3
Hilti SD-M 1 magazine - The advantages

2 / 3
Hilti SD-M 1 / SD-M 2 - An introduction

3 / 3
Hilti SD-M 1 / SD-M 2 - Troubleshooting

Log in to proceed
Register now
Added to cart
Added to cart
Go to shopping cart