New to Hilti Online?See your customized prices and shop 24/7Register now

Find out how our hand-held cut-off saws, concrete cutters and slitting tools are designed for faster cutting in concrete, masonry, and metal

9 Products

Filter

Nuron

DSH 600-22 ATC 12" Battery-powered cut-off saw
Description
Compact top-handle battery cut-off saw, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal (Nuron battery platform)
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel
Protection class
IEC Battery operated
Work environment
Interior and Exterior

Nuron

DSH 700-22 ATC 12" Battery-powered cut-off saw
Description
Versatile rear-handle battery cut-off saw, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal (Nuron battery platform)
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
Protection class
IEC Battery operated
Work environment
Interior and Exterior
DSH 600-X 12" Gas cut-off saw
Description
Compact top-handle gas saw (63cc) with blade brake, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal
Motor cylinder
63.3 cm³
Rated power
3.2 kW
Wet or dry operation
Wet and Dry

Nuron

DSH 600-22 Battery cut off saw
Description
Battery powered cut off saw for concrete, metal and masonry (Nuron battery platform)
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Masonry
Dimensions (LxWxH)
26 x 11.4 x 13.8 in
Protection class
IEC Battery operated
DSH 700-X Gas cut-off saw
Description
Versatile rear-handle 70 cc gas saw with auto-choke – cutting depth up to 5" with a 14" blade
Motor cylinder
68.7 cm³
Rated power
3.5 kW
Wet or dry operation
Wet and Dry
DSH 900-X 14” Gas cut-off saw
Description
Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 14” for cutting depth up to 5”
Motor cylinder
87 cm³
Rated power
4.3 kW
Wet or dry operation
Wet and Dry
DSH 900-X 16” Gas cut-off saw
Description
Powerful, easy-start 87 cc gas cut-off saw with auto-choke – max. blade diameter 16” for cutting depth up to 6”
Motor cylinder
87 cm³
Rated power
4.3 kW
Wet or dry operation
Wet and Dry
DCH 300-X Electric cutter
Description
Wet and dry electric hand-held diamond cutter – cutting depth up to 120 mm with 305 mm blades
Disc diameter
12 in
Cutting depth
5 in
No load RPM
gear 1: 4900 rpm
DCH 230 Electric cutter
Description
Dry electric hand-held diamond cutter – cutting depth up to 85 mm with 230 mm blade
Disc diameter
9 in
Cutting depth
3 in
No load RPM
gear 1: 6500 rpm